*****************************************
*					*
*  Model for Vishay Schottky Diode 	*
*  VSKY02300603				*
*  model is valid for 25C to 150C 	*
*  and If less than 0.2A			*
*					*
*  VISHAY Semiconductor GmbH		*
*  Julian Mnch, Nov. 2015		*
*					*
*  Copyright:                   	*
*  Vishay Intertechnology, Inc. 	*
*					*
*****************************************


.SUBCKT VSKY02300603 1 2 
.MODEL SD D (  	
+N=	1.01 
+IS=	1.7E-7  
+RS=	0.33 
+IKF= 	14.1  
+CJO=	24.6p  
+VJ=	0.64  
+M=	0.5  
+FC=	0.5  
+TT=	0  
+BV=	38
+ISR=	7e-8  
+NR=	1.5  
+IBV=	0.03  
+KF=	0  
+EG=	0.64 
+XTI=	3.2
+TBV1=	0.08  
+trs1=	0.01 
+AF=	1 )
	
.model AD D (  	
+N=	1.3  
+IS=	5p 
+RS=	0.3100  
+IKF= 	0.027  
+EG=	1.1  
+CJO=	8.7p 
+VJ=	0.52  
+M=	.91  
+FC=	0.5  
+TT=	1E-8  
+BV=	40
+ISR=	4e-8  
+NR=	3  
+IBV=	0.001  
+KF=	0  
+AF=	1
+trs1=	0.001
+XTI=	22
+TBV1=	0.05 
)
D1 1 2 SD
D3 1 2 AD	
.ENDS